Properties
Version | ClipCard, Accessories, 15 x 27 mm, Transparent |
Order No. | 1880810000 |
Type | ETO CC 15/27 TRANSPAR. |
GTIN (EAN) | 4032248480890 |
Qty. | 10 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 11.9 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | Transparent |
Halogen | No |
Material | Polyester film |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Number per sheet | 133 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 27 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1880810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1876770000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, white
-
Item No.:1131940000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, yellow
-
Item No.:1876760000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, silver
-
Item No.:1079550000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, grey
-
Item No.:1876640000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, white
-
Item No.:1131910000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, yellow
-
Item No.:1079560000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, grey
-
Item No.:1288330000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, red
-
Item No.:1876780000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, silver
-
Item No.:1876750000Packaging unit:16 PC
ClipCard, Device markers, 15 x 27 mm, To customer specification
-
Item No.:1876630000Packaging unit:16 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, To customer specification
MarkersDevice markersMultiCardClipCardCC 15/27Blank
MarkersDevice markersMultiCardClipCardCC 15/27Blank, adhesive backing
MarkersDevice markersMultiCardClipCardCC 15/27Custom printing