Properties
Version | Z-series, Crimp contact, 4.15 mm, silver, Direct mounting |
Order No. | 1848480000 |
Type | FEKO ZRV2.5 1.5-2.5 |
GTIN (EAN) | 4032248390649 |
Qty. | 4,200 items |
Packaging | Multipack bag |
Depth | 3.1 mm |
Depth (inches) | 0.122 inch |
Height | 19.8 mm |
Height (inches) | 0.78 inch |
Width | 4.15 mm |
Width (inches) | 0.163 inch |
Net weight | 0.62 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | c6099607-b1cd-4fc8-8f5b-8c2defa73093 |
Material | CuSn |
Surface finish | tinned |
Colour | silver |
Version | Spring contact |
Installation advice | Direct mounting |
Stripping length | 6 mm |
Type of connection | Spring contact |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Installation advice | Direct mounting |
Surface finish | tinned |
Rated cross-section | 2.5 mm² |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64352) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1848480000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1848480000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |