Properties
Version | FieldPower® power supply unit, IP65, 3 x 4 A NEC Class 2, 24 V, DC, PUSH IN, M12, A-coded |
Order No. | 8000050554 |
Type | FP SOL TOP3 24/10 2 001 |
GTIN (EAN) | 4050118741858 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 215 mm |
Height (inches) | 8.465 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 5,080 g |
Storage temperature | -10 °C...60 °C |
Operating temperature | -20 °C...40 °C |
Operating temperature range | -20 °C ... +40 °C (regard derating) Start up ≥ -40 °C |
Humidity | 35…85%, non condensing and non freezing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
AC current consumption | 0,7 A @ 400 V DC / 0,8 A @ 320 V AC |
AC input voltage range | 3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC |
Connection system | PUSH IN |
DC input voltage range | 450...800 V DC (max. 500 V DC acc. to UL508) |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | 2.5 A 50 kA / 500 V AC (6.3 x 32 mm) |
Inrush current | Max. 10 A |
Recommended back-up fuse | 2 - 3 A, Char. C |
Surge protection | Suppressor diode |
Wire connection method | PUSH IN |
Adjustable rated current | No |
Capacitive load | 4.700 µF |
Connection system | PUSH IN |
Nominal output current for Unom | 3 x 3.8 A @ 40 °C |
Output current | 3 x 4 A NEC Class 2 |
Output current at 40 °C | 3 x 3.8 A |
Output power | 240 W |
Output voltage | 24 V |
Output voltage type | DC |
Output voltage, max. | 28.8 V |
Output voltage, min. | 22.5 V |
Output voltage, note |
(adjustable via potentiometer)
adjusted to 25 V |
Rated output voltage | 24 V DC ± 1 % |
Surge protection | Suppressor diode |
Switch-on delay | 1 s |
Triggering characteristic | see characteristic curve |
Wire connection method | PUSH IN |
Humidity | 35…85%, non condensing and non freezing |
Installation advice | Lid screws included |
Protection degree | IP65 |
Short-circuit protection |
Yes
internal |
Surge voltage category |
II
III |
Surge voltage category |
II
III |
Connection system | PUSH IN |
Conductor cross-section, AWG/kcmil , max. | 26 |
Conductor cross-section, AWG/kcmil , min. | 12 |
Conductor cross-section, flexible , max. | 2.5 mm² |
Conductor cross-section, flexible , min. | 0.14 mm² |
Conductor cross-section, rigid , max. | 2.5 mm² |
Conductor cross-section, rigid , min. | 0.14 mm² |
Connection system | PUSH IN |
Number of terminals | 3 x 2 (+ / -) |
Cable gland clamping area, max. | 12 mm |
Cable gland clamping area, min. | 6 mm |
Cable gland material | Polyamide 6 |
Number of cable glands | 4 |
AC current consumption | 0,7 A @ 400 V DC / 0,8 A @ 320 V AC |
AC input voltage range | 3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC |
DC input voltage range | 450...800 V DC (max. 500 V DC acc. to UL508) |
Frequency range AC | 45…65 Hz |
Recommended back-up fuse | 2 - 3 A, Char. C |
Surge protection | Suppressor diode |
Inrush current | Max. 10 A |
Input fuse (internal) | 2.5 A 50 kA / 500 V AC (6.3 x 32 mm) |
Adjustable rated current | No |
Capacitive load | 4.700 µF |
Number of terminals | 3 x 2 (+ / -) |
Output current | 3 x 4 A NEC Class 2 |
Output power | 240 W |
Output voltage | 24 V |
Output voltage type | DC |
Output voltage, max. | 28.8 V |
Output voltage, min. | 22.5 V |
Output voltage, note |
(adjustable via potentiometer)
adjusted to 25 V |
Switch-on delay | 1 s |
Triggering characteristic | see characteristic curve |
Rated output voltage | 24 V DC ± 1 % |
Nominal output current for Unom | 3 x 3.8 A @ 40 °C |
Connection data - terminal strip |
|
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® industrial control panel](https://mdcop.weidmueller.com/mediadelivery/asset/900_253602)
[CE Declaration of Conformity Fieldpower® PROtop and maxGUARD](https://mdcop.weidmueller.com/mediadelivery/asset/900_245213) |
User Documentation | [Manual FieldPower® PROtop and maxGUARD size 2](https://mdcop.weidmueller.com/mediadelivery/asset/900_252879) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-90-02 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E223801 |