Properties
Version | FieldPower®, Cable, Metal housing, Number of wires: 4, Ölflex Classic 110 CY 4G2.5 or similar, Cross-section: 2.5 mm² , 3 m |
Order No. | 8000011748 |
Type | FPL 4G2.5C/Q8MW/3 |
GTIN (EAN) | 4050118190427 |
Qty. | 1 items |
Net weight | 915 g |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | edb4769d-47d5-4f66-921a-c1f4685d793c |
Number of poles | 8 |
Number of wires | 4 |
Contact surface | Ag (silver) |
Housing main material | Zinc diecast |
Protection degree | IP65 |
Rated current | 16 A |
Rated voltage | 500 V |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ROHS | Conform |