Properties
Version | FieldPower®, Cable, Plastic housing, Number of wires: 4, Ölflex Classic 110 4G2.5 or similar, Cross-section: 2.5 mm² , 2 m, 2 m |
Order No. | 8000005264 |
Type | FPL 4G2.5/PD/Q4KW/2+2 |
GTIN (EAN) | 4032248997565 |
Qty. | 1 items |
Net weight | 1 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 13ce035c-fa1c-4432-a4df-1b9d07f69a8d |
Bending radius, min., moving | 133.5 mm |
Bending radius, min., stationary | 35,6 mm |
Halogen | Yes |
Number of wires | 4 |
Temperature range, moving | -5...70 °C |
Temperature range, stationary | -40...70 °C |
Protection degree | IP54 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ROHS | Conform |