Properties
Version | FieldPower®, Cable, Metal housing, Number of wires: 4, Ölflex Classic 110 4G2.5 or similar, Cross-section: 2.5 mm² , 2 m, 2 m |
Order No. | 8000005296 |
Type | FPL 4G2.5/PD/Q4MG/2+2 |
GTIN (EAN) | 4032248997626 |
Qty. | 1 items |
Net weight | 1,160 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1aeccc23-6820-414b-bb61-68f12b86e9f3 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ROHS | Conform |