Properties
Version | Connecting sleeve (terminal), Width: 6 mm, Height: 6 mm, Depth: 13.3 mm, Copper - zinc |
Order No. | 1255010000 |
Type | GWHUE M3 WTL6 |
GTIN (EAN) | 4050118075892 |
Qty. | 50 items |
Depth | 13.3 mm |
Depth (inches) | 0.524 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Diameter | 3.2 mm |
Net weight | 2.192 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bf95e7f0-305d-4f12-aa7a-56f19573f0e7 |
Material | Copper - zinc |
Diameter | 3.2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51998) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1255010000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1255010000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |