Properties
Version | HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11 |
Order No. | 1652470000 |
Type | HDC 04A TOLU 1PG11G |
GTIN (EAN) | 4008190402549 |
Qty. | 1 items |
Depth | 26.8 mm |
Depth (inches) | 1.055 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 36.5 mm |
Width (inches) | 1.437 inch |
Net weight | 27 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Chemical resistance |
|
Cable entry | w. thread |
Height of housing B | 50 mm |
Total length housing | 26.8 mm |
Width housing C | 26.8 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 0.5 Nm |
BG | 1 |
Cable entry | w. thread |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing |
Cable entry from top
Plug housing |
Design of locking system | Side-locking clamp on lower side |
Internal thread | PG 11 |
Number of cable entry on top | 1 |
Number of cable entry sideways | 0 |
Size | 1 |
Size of cable entries | PG 11 |
Suitable for ModuPlug® | No |
Tightening torque | 0.5 Nm |
Top part/bottom part/lid | upper part |
Type | Plug |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79516) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1652470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1652470000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Technical Documentation | [1652470000_HDC_04A_TOLU_1PG11G_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39240) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1963690000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
Is accessory of
-
Item No.:1963690000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
Individual part of
-
Item No.:1712590000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 4, Screw connection, 400 V, 16 A, PG 11
-
Item No.:1712610000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 4, Screw connection, 400 V, 16 A, PG 11
-
Item No.:1712560000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 3, Screw connection, 400 V, 16 A, PG 11
-
Item No.:1712580000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 3, Screw connection, 400 V, 16 A, PG 11