HDC 16B SDLU 1PG21G

HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 21

Item No. 1658320000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP
Chemical resistance

Dimensions

Cable entry
Height of base B1
Height of housing B
Hole pitch length A2
Total length housing
Width base C1
Width housing C

General data

EMC housings
Housing main material
Material of locking element
Protection class note
Protection degree
Surface finish

Version

BG
Cable entry
Clamp version
Colour (RAL)
Cover
Design
Design of cover
Design of housing
Design of locking system
Installation size
Internal thread
Number of cable entry on top
Number of cable entry sideways
Sealing
Size of cable entries
Suitable for ModuPlug®
Top part/bottom part/lid
Type

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0