Properties
Version | Heavy-duty connectors, HDC insert, ConCept frame |
Order No. | 1983840000 |
Type | HDC CFM 6 2F |
GTIN (EAN) | 4032248688975 |
Qty. | 1 items |
Depth | 51 mm |
Depth (inches) | 2.008 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 70.66 g |
Limit temperature | -40 °C ... 125 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | fa505316-3e43-4ad0-930c-360dfdbe182a |
RoHS Compliance Status | Compliant |
Colour | Silver grey |
Height of socket | 35 mm |
Total length base | 51 mm |
Width | 34 mm |
BG | 3 |
Colour | Silver grey |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Diecast zinc |
Series | ConCept frame |
Size | 3 |
Type | Female |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 0.5 Nm |
BG | 3 |
Material | Diecast zinc |
Size | 3 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205432) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1983840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |