Properties
Version | HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Size: 12 |
Order No. | 2667000000 |
Type | HDC HE 24 N FQT 25~48 |
GTIN (EAN) | 4050118899054 |
Qty. | 1 items |
Depth | 111 mm |
Depth (inches) | 4.37 inch |
Height | 36.3 mm |
Height (inches) | 1.429 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 115 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b67daa31-7dca-434d-8290-da7fb52f83a2 |
Width | 34 mm |
BG | 12 |
Colour |
grey
light grey (RAL 7035) |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material |
Copper alloy
PA 66 |
Number of poles | 24 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Series | HE |
Size | 12 |
Surface finish | Silver passivated |
Type | Female |
Type of connection | SNAP IN |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 12 |
Blade size | SD 0.6 x 3.5 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 1 mm² |
Material |
Copper alloy
PA 66 |
Size | 12 |
Stripping length, rated connection | 10 mm |
Surface finish | Silver passivated |
Type of connection | SNAP IN |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. | 1 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_298509) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2667000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2667000000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2667000000&norm=0) |
Product Change Notification |
[Technische Änderung zu HDC HE SNAPIN Kontakteinsätzen](https://mdcop.weidmueller.com/mediadelivery/asset/900_293816)
[Technical change to HDC HE SNAPIN contact inserts](https://mdcop.weidmueller.com/mediadelivery/asset/900_293817) [Product Change Notice PCN-PB72-20240321-00-A_de](https://mdcop.weidmueller.com/mediadelivery/asset/900_317157) [Product Change Notice PCN-PB72-20240321-00-A_en](https://mdcop.weidmueller.com/mediadelivery/asset/900_317158) [Technical change to HDC HE SNAPIN contact inserts](https://mdcop.weidmueller.com/mediadelivery/asset/900_318797) [Technische Änderung zu HDC HE SNAPIN Kontakteinsätzen](https://mdcop.weidmueller.com/mediadelivery/asset/900_318798) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |