Properties
Version | HDC insert, 830 V, 40 A, Number of poles: 2, Plug-in connector with fixed number of poles, Axial screw connection, Size: |
Order No. | 3100770000 |
Type | HDC HQ 2 HV FAS |
GTIN (EAN) | 4099987140218 |
Qty. | 1 items |
Net weight | 36 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Number of poles | 2 |
Number of power contacts | 2 |
Plugging cycles, tin | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 40 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 830 V |
Series | HQ |
Surge voltage category | III |
Type of connection |
Plug-in connector with fixed number of poles
Axial screw connection |
UL 94 flammability rating | V-0 |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection, power contact | Axial screw connection |
Stripping length, signal | 6 mm |
Tightening torque, max. | 1.5 Nm |
Tightening torque, min. | 0.5 Nm |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 1.5 mm² |
Type of connection |
Plug-in connector with fixed number of poles
Axial screw connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |