Properties
Version | HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard |
Order No. | 1003050000 |
Type | HDC HQM ALU |
GTIN (EAN) | 4032248697984 |
Qty. | 1 items |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Mounting dimension - height | 13 mm |
Mounting dimension - width | 32 mm |
Net weight | 62 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Height of housing B | 21 mm |
Hole pitch length A2 | 32 mm |
Total length housing | 46 mm |
Width housing C | 29 mm |
EMC housings | Yes |
Housing main material | Zinc diecast |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Series | HQ |
Surface finish | nickel-plated |
BG | HQ |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7001 |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system | Side-locking clamp on lower side |
Sealing | NBR |
Size | HQ |
Suitable for ModuPlug® | No |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Product information | When mounting the housings, make sure that the flat gasket is correctly seated. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72745) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1003050000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1003050000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E316369 |
Accessories
-
Item No.:1003070000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1251670000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
-
Item No.:1003140000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1003130000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1251660000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
-
Item No.:1003090000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003100000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003080000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
Is accessory of
-
Item No.:2712400100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712400200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712400500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712390100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712390500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712390200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712370100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712380500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712380200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Number of poles: 6
-
Item No.:2712380100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Number of poles: 6
-
Item No.:2712370500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2712370200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6
-
Item No.:2937360000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
-
Item No.:2937350000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
-
Item No.:1251670000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
-
Item No.:1003140000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
-
Item No.:1003130000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1251660000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side
-
Item No.:1003100000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1003090000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:2712410500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712510500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712490200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712510200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712410200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712420100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712490100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712410100Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712420500Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712490500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712510100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712420200Packaging unit:1 PC
Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G2.5 or similar, Shielded: No, Number of poles: 6
-
Item No.:2712450200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712470500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712470100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712450100Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712450500Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:2712470200Packaging unit:1 PC
Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1003070000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
Is counterpart of
-
Item No.:1003070000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003080000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21