HDC HQP KOLU 1PG16

HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

Item No. 1003120000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry at top
  • HDC HQM TOLU 1PG21
    Item No.:
    1003080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry sideways
  • HDC HQM TSLU 1PG21
    Item No.:
    1003100000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry sideways
  • HDC HQP TSLU 1PG16
    Item No.:
    1003090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsHQ version for HDC
  • VG16 HQ K68 9-12SH
    Item No.:
    1045530000
    Packaging unit:
    50 PC

    Heavy-duty connectors, Accessories, Cable glands, Polycarbonate

  • VG 16 HQ K68 9-13
    Item No.:
    1016070000
    Packaging unit:
    1 PC

    Heavy-duty connectors, Accessories, Cable glands, Polycarbonate

  • VG16 HQ K68 11,5-15,5SH
    Item No.:
    1045540000
    Packaging unit:
    1 PC

    Heavy-duty connectors, Accessories, Cable glands, Polycarbonate

  • VG 16 HQ K68 11.5-15.5
    Item No.:
    1016080000
    Packaging unit:
    1 PC

    Heavy-duty connectors, Accessories, Cable glands, Polycarbonate

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
  • HDC HQP TOLU 1PG16
    Item No.:
    1003070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCover
  • HDC HQP DOD 2BO CS
    Item No.:
    1251670000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side

  • HDC HQP DMD 2BO
    Item No.:
    1003130000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • HDC HQP DMD 2BO CS
    Item No.:
    1251660000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side

  • HDC HQP DOD 2BO
    Item No.:
    1003140000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ17-pole
  • HDC HQ 17 FC
    Item No.:
    1003200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • HDC HQ 17 MC
    Item No.:
    1003210000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 FC
    Item No.:
    1919980000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • HDC HQ 8 MC
    Item No.:
    1919970000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

Is accessory of

Is counterpart of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
  • HDC HQP TOLU 1PG16
    Item No.:
    1003070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry at top
  • HDC HQM TOLU 1PG21
    Item No.:
    1003080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21