Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 40 |
Order No. | 1119970000 |
Type | HDC IP68 24B MD 3M40 |
GTIN (EAN) | 4050118041484 |
Qty. | 1 items |
Depth | 181 mm |
Depth (inches) | 7.126 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Mounting dimension - width | 164 mm |
Net weight | 406.92 g |
Limit temperature | -50 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
BG | 8 |
Colour |
black
black (similar to RAL 9005) |
Design of housing | Cover |
Series | HighPower |
Size | 8 |
Surface finish | Powder coating |
Type | Cover |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Surface finish | Powder coating |
Tightening torque | 11 Nm |
BG | 8 |
Cable entry | w. thread |
Clamp version | Clamping yoke connection |
Colour (RAL) |
RAL 9011
RAL 9005 |
Design | Standard |
Design of housing | Cover |
Design of locking system | Clamping yoke connection |
Internal thread | M 40 |
Number of cable entry on top | 3 |
Number of cable entry sideways | 0 |
Sealing | Silicone rubber |
Size | 8 |
Size of cable entries | M 40 |
Tightening torque | 11 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79403) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1119970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1119970000) |
User Documentation | [BPZ_HDC_Gehaeuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_313927) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
Item No.:1205920000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303)
-
Item No.:1193590000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303)
-
Item No.:1193620000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
-
Item No.:1205890000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
-
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version acc. to EN 45545
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version acc. to EN 45545
ToolsScrewdriversSocket wrenchSocket wrench sets