Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection |
Order No. | 2473940000 |
Type | HDC IP68 HP 24B 1M63 |
GTIN (EAN) | 4064675005094 |
Qty. | 1 items |
Net weight | 780 g |
Limit temperature | -50 °C ... 120 °C |
Chemical resistance |
|
BG | 8 |
Colour | black (similar to RAL 9005) |
Design of housing | Cover |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Size | 8 |
Surface finish | Powder coating |
Type | Cover |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Surface finish | Powder coating |
Tightening torque | 11 Nm |
BG | 8 |
Cable entry | w. thread |
Clamp version | Clamping yoke connection |
Colour (RAL) | RAL 9005 |
Design of housing | Cover |
Design of locking system | Clamping yoke connection |
Internal thread | M 63 |
Number of cable entry on top | 1 |
Sealing | Silicone rubber |
Size | 8 |
Tightening torque | 11 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96035) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2473940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2473940000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ROHS | Conform |