Properties
Order No. | 8000140763 |
Type | HDC KABELADAPTION 80.POL |
GTIN (EAN) | 4099987067935 |
Qty. | 1 items |
Length | 10 mm |
Length (inches) | 0.394 inch |
Diameter | 17.4 mm |
Net weight | 7,829.3 g |
Limit temperature | -15 °C ... 80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
Protection degree | IP65 |
Number of poles | 80 |
Version | pin, straight - socket, straight |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ETIM 10.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ECLASS 15.0 | 27-06-04-02 |