Properties
Version | RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 5, Poles: 16, Screw connection, 250 V, 16 A, diecast aluminium, PG 16 |
Order No. | 1884300000 |
Type | HDC-KIT-HA 16.120 |
GTIN (EAN) | 4032248488582 |
Qty. | 1 items |
Net weight | 430 g |
Limit temperature | -40 °C ... 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | bfb1c983-6f18-4ba4-8907-38aad6aee076 |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP65
IP65 (in plugged condition) |
Series | HA |
Surface finish | Powder coating |
BG | 5 |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Design of locking system | End-locking clamp, lower side |
Number of cable entry sideways | 1 |
Number of cable glands | 1 |
Sealing | NBR |
Size | 5 |
Size of cable entries | PG 16 |
Top part/bottom part/lid |
upper part
lower part |
Type of connection | Screw connection |
BG | 5 |
Cable glands | PG 16 |
Connection type PE | Screw connection |
Material | diecast aluminium |
Number of poles | 16 |
Rated current (DIN EN 61984) | 16 A |
Rated voltage (DIN EN 61984) | 250 V |
Series | HA |
Size | 5 |
BG | 5 |
Blade size, slotted (screw connection) | SD 0.6 x 3.5 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | diecast aluminium |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 5 |
Surface finish | Powder coating |
Type of connection | Screw connection |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 20 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97870) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1884300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1884300000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |
Accessories
ConnectorsHeavy duty connectorsAccessoriesCodingCodingSPB
Individual parts
-
Item No.:1664920000Packaging unit:1 PC
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard
-
Item No.:1650770000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1650780000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Screw connection, Size: 5
-
Item No.:1664690000Packaging unit:1 PC
HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Item No.:1569100000Packaging unit:25 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBulkhead housing
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesScrew connectionSize 5
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodHood, Cable Entry sideways
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version