Properties
Order No. | 8000151874 |
Type | HDC KIT HE-QT 10.110 |
GTIN (EAN) | 4099987263092 |
Qty. | 1 items |
Net weight | 424.64 g |
Limit temperature | -40 °C ... 100 °C |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Series | HE |
Surface finish | Powder coating |
BG | 4 |
Design of locking system | Side-locking clamp on lower side |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Number of cable glands | 1 |
Size | 4 |
Size of cable entries | PG 16 |
Type of connection | SNAP IN |
BG | 4 |
Connection type PE | Screw connection |
Material | diecast aluminium |
Number of poles | 10 |
Rated current (DIN EN 61984) | 16 A |
Rated voltage (DIN EN 61984) | 500 V |
Series | HE |
Size | 4 |
BG | 4 |
Blade size, slotted (screw connection) | SD 0.6 x 3.5 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 1 mm² |
Material | diecast aluminium |
Size | 4 |
Stripping length, rated connection | 10 mm |
Surface finish | Powder coating |
Type of connection | SNAP IN |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. | 1 mm² |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
Accessories
Individual parts
-
Item No.:1205000000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Item No.:1654070000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:2666940000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, SNAP IN, Size: 4
-
Item No.:2666930000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, SNAP IN, Size: 4
-
Item No.:1569100000Packaging unit:25 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideBaseBulkhead housing
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideHoodHood, Cable Entry sideways
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesSNAP INSize 4
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version