Egenskaber
Order No. | 3125010000 |
Type | HDC MBUS CL X/D0.09/0.5 |
GTIN (EAN) | 4099987279550 |
Qty. | 1 Styk |
Net weight | 43 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
Tilbehør
-
-
-
Produkt ID:2748730000Pakningsenhed:100 Styk
Female, gold, 0.08 - 0.12 mm²
-
-
-
-
-
-
-
-
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contactsD-SUB crimp contacts
ConnectorsHeavy duty connectorsRockStar® ModuPlugData insertsField-attachable data connectorTools
Er tilbehør til
-
Produkt ID:2748730000Pakningsenhed:100 Styk
Female, gold, 0.08 - 0.12 mm²
-
-
-
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contactsD-SUB crimp contacts