Properties
Order No. | 2712671000 |
Type | HDC XX6A01 OOXXXDM-1000 |
GTIN (EAN) | 4050118753011 |
Qty. | 1 items |
Net weight | 3,800 g |
REACH SVHC | / |
Cable length | 100 m |
Category | Cat.7 (ISO/IEC 11801) |
Module side version | open |
Number of poles | 8 |
Opposite side version | open |
Pollution severity | 2 |
Rated current | 0.5 A |
Rated voltage | 50 V |
Cable length | 100 m |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ROHS | Conform |