Properties
Version | Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω |
Order No. | 2788110000 |
Type | IE-ANT-WL-DB-SISO-LO-NF |
GTIN (EAN) | 4064675066378 |
Qty. | 1 items |
Height | 45.7 mm |
Height (inches) | 1.799 inch |
Diameter | 36.2 mm |
Net weight | 142.4 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4cad7fc-a55e-4d5c-8f05-417a6385e9b6 |
Colour | black |
Included in delivery | 1 x antenna |
Antenna gain |
3 dBi
4 dBi |
Composite power max. | 100 W |
Frequency range |
2.4-2.5 GHz
4.9-6.425 GHz |
Impedance | 50 Ω |
Polarisation | Vertical |
Standing wave ratio | <2.0 typical, 3.5 max. |
Type of connection | N female |
Operating temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245253) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2788110000) |
Technical Documentation | [Radiation Pattern](https://mdcop.weidmueller.com/mediadelivery/asset/900_246591) |
User Documentation | [Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_229289) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ECLASS 14.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:1367100000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m
-
Item No.:2788470000Packaging unit:1 PC
Antenna mount for "IE-ANT-WL-DB-SISO-LO-NF", "IE-ANT-CELL-SISO-LO-NF"
-
Item No.:1367110000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 2 m
-
Item No.:2788040000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 1 m
-
Item No.:2788050000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 mm
-
Item No.:2788060000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 5 m
Is accessory of
-
Item No.:2682560000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2682580000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2682590000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
-
Item No.:2788470000Packaging unit:1 PC
Antenna mount for "IE-ANT-WL-DB-SISO-LO-NF", "IE-ANT-CELL-SISO-LO-NF"
-
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C