Properties
Order No. | 2731010000 |
Type | IE-BS-M12X-S-C |
GTIN (EAN) | 4050118809282 |
Qty. | 1 items |
Wall thickness, max. | 4.5 mm |
Net weight | 1.7 g |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Coding | X-coded |
Contact material | CuSn |
Contact surface |
Au (Gold)
≥ 100 MΩ |
Housing main material |
Brass
Copper-tin-zinc alloy |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | M12 |
Description of article | Coupling |
Configuration | M12 socket to M12 socket |
UL 94 flammability rating |
UL 94
V-0 |
Housing main material |
Brass
Copper-tin-zinc alloy |
Category | Cat.6A / Class EA (ISO/IEC 11801 2010) |
Connection thread | M12 / M12 |
Contact material | CuSn |
Contact surface |
Au (Gold)
≥ 100 MΩ |
Contact holder materials | PA UL 94 V0 |
Shielding material | Zinc diecast, tin plated |
Shielding | 360° shield contact |
Protection degree | IP67 plugged |
Plugging cycles | ≥ 100 |
Contact resistance | ≤ 5 mΩ |
Current-carrying capacity |
|
Dielectric strength, contact / contact | ≥ 500 V DC |
Dielectric strength, contact / shield | ≥ 500 V DC |
Operational voltage range |
50 V AC
60 V DC |
PoE / PoE+ | conforming to IEEE 802.3at |
Connector standard | IEC 61076-2-109 |
IP protection classes | IEC 60529 |
UL standard for communication accessories | UL 1863 |
Coding | X-coded |
Connection thread | M12 / M12 |
Contact material | CuSn |
Contact surface |
Au (Gold)
≥ 100 MΩ |
Housing main material |
Brass
Copper-tin-zinc alloy |
Number of poles | 8 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 plugged |
UL 94 flammability rating |
UL 94
V-0 |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_302635) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2731010000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |
Accessories
-
-
Item No.:1910000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
ToolsScrewdriversMiscellaneousScrewty® cable gland tool
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function