Properties
Version | Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m |
Order No. | 1367100000 |
Type | IE-CC-NM-RPSMAM-4M |
GTIN (EAN) | 4050118186369 |
Qty. | 1 items |
Length | 4 m |
Length (inches) | 157.48 inch |
Net weight | 281.33 g |
Operating temperature | -40 °C...85 |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Attenuation at 2.4 GHz | approx. 0.55 dB/m |
Attenuation at 5 GHz | approx. 0.87 dB/m |
Characteristic impedance | 50 Ohm +- 2 |
Max. operating frequency | 6 GHz |
Signal propagation time | 4.08 ns/m |
Cable length | 4 |
Halogen |
No
halogen-free, according to IEC 60754 |
Material sheath | LSFH (modified polyethylene) |
Min. bending radius, once only | 28 mm |
Min. bending radius, repetitive | 58 mm (for max. 50 bending cycles) |
Sheath diameter | 5.7 mm |
Sheathing colour | black (similar to RAL 9005) |
UV-resistant | ISO 4892-2A |
Type of connection |
Connection 1:
N male Connection 2: RP-SMA male |
Operating temperature, max. | 85 |
Operating temperature, min. | -40 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001682 |
ETIM 7.0 | EC001682 |
ETIM 8.0 | EC001682 |
ETIM 9.0 | EC001682 |
ECLASS 9.0 | 27-06-03-10 |
ECLASS 9.1 | 27-06-03-10 |
ECLASS 10.0 | 27-06-03-10 |
ECLASS 11.0 | 27-06-03-10 |
ECLASS 12.0 | 27-06-03-10 |
ECLASS 13.0 | 27-06-03-10 |
ECLASS 14.0 | 27-06-03-10 |
ROHS | Conform |
Is accessory of
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
-
Item No.:1367140000Packaging unit:1 PC
WLAN antenna, Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain 9 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
Industrial EthernetAntennas and antenna accessories (coax cables and mounts)
ControlsIoT-GatewaysIoT-Gateways