Properties
Version | FrontCom, Insert plate, unshielded, 1x Power, 1x Signal |
Order No. | 3042060000 |
Type | IE-FC-IP-PWB/1DP |
GTIN (EAN) | 4099987014007 |
Qty. | 1 items |
Height | 19.5 mm |
Height (inches) | 0.768 inch |
Width | 51.5 mm |
Width (inches) | 2.028 inch |
Length | 90.5 mm |
Length (inches) | 3.563 inch |
Net weight | 21.965 g |
Operating temperature | -40 °C...70 °C |
Material | Polycarbonate PC |
Product type |
Insert plate
unshielded |
Insert Power large | 1 |
Signal insert DisplayPort | 1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000456 |
ETIM 7.0 | EC000456 |
ETIM 8.0 | EC000456 |
ETIM 9.0 | EC000456 |
ECLASS 9.0 | 27-18-28-06 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-06 |
ECLASS 11.0 | 27-18-28-06 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |