Properties
Version | FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock) |
Order No. | 2663200000 |
Type | IE-FC-SFM-CAB-DB |
GTIN (EAN) | 4050118743456 |
Qty. | 1 items |
Depth | 27.5 mm |
Depth (inches) | 1.083 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 67 mm |
Width (inches) | 2.638 inch |
Wall thickness, min. | 1 mm |
Wall thickness, max. | 5 mm |
Net weight | 491 g |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material cover |
Zinc diecast
powder-coated |
Material frame | Zinc diecast |
Product type |
Single frame
Metal cover Lockable with cabinet key (Daimler lock) |
Protection class (UL) | Type 12 |
Protection degree |
IP65
in closed state |
Certificate No. (CSA) | 2000039-80039714 |
Certificate No. (cURus) | E223801 |
Certificate No. (DNV) | TAA000022B |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252727) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2663200000) |
User Documentation | [Designation key / Type key](https://mdcop.weidmueller.com/mediadelivery/asset/900_90845) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 9.0 | 27-18-27-02 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-02 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-28-92 |
ECLASS 13.0 | 27-18-28-92 |
ECLASS 14.0 | 27-18-28-92 |
ECLASS 15.0 | 27-18-28-92 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223801 |
Accessories
-
Item No.:1736181044Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1707270000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, white
-
Item No.:1073340000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, grey
-
Item No.:1713760000Packaging unit:80 PC
SwitchMark, Device markers, 18 x 27 mm, silver
MarkersDevice markersMultiCardESGESG 7/20Blank
MarkersDevice markersMultiCardSwitchMarkSM 27/18Blank, adhesive backing