IE-PS-RJ45-FH-BK-A

RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, EIA/TIA T568 A

Item No. 1132040000

Properties

Accessories

Is accessory of

    ConnectorsIndustrial Ethernet ConnectorsDIN rail outletsMounting rail outlet RJ45Module
  • IE-TO-RJ45-FJ-A
    Item No.:
    8946930000
    Packaging unit:
    10 PC

    Mounting rail outlet, RJ45, EIA/TIA T568 A, IP20, Cat.6A / Class EA (ISO/IEC 11801 2010)

Is counterpart of

    PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackSMD soldering process90°, latch down, SMT
  • RJ45M S1D DE4N RL
    Item No.:
    2564450000
    Packaging unit:
    220 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , SMD solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackWave soldering process90°, latch down, THT
  • RJ45C5 T1D 3.3E4N TY
    Item No.:
    2562900000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45C5 T1D 3.2E4G/Y TY
    Item No.:
    2562820000
    Packaging unit:
    140 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)

  • RJ45C5 T1D 3.2N4N RL SO
    Item No.:
    2439040000
    Packaging unit:
    260 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45C5 T1D 3.3N4N TY
    Item No.:
    1433800000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackSMD soldering process180°, SMT
  • RJ45C5 S1V 2.7N4N RL
    Item No.:
    1433900000
    Packaging unit:
    300 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackSMD soldering process90°, latch down, SMT
  • RJ45C5 S1D 2.7N4N RL
    Item No.:
    2000890000
    Packaging unit:
    240 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45C5 S1D 2.7N4N RL
    Item No.:
    1433890000
    Packaging unit:
    260 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , SMD solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackSMD soldering process90°, latch up, SMT
  • RJ45C5E S1U 0.9N4N RL
    Item No.:
    1455220000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45C5E S1U DE4G/Y RL
    Item No.:
    2562890000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape

  • RJ45C5E S1U DE4N RL
    Item No.:
    2562940000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackTHR soldering process90°, latch down, THR
  • RJ45M R1D 3.3E4G/Y RL
    Item No.:
    2564410000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape

  • RJ45M R1D 3.3N4Y/G TY
    Item No.:
    2461060000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)

  • RJ45G1 R1D 3.3E4G/Y TY
    Item No.:
    2544510000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 10, Tray (manual assembly)

  • RJ45M R1D 3.3N4Y/G TY SO
    Item No.:
    2582680000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)

  • RJ45G1 R1D 3.3E4GY/GY RL
    Item No.:
    2638860000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 8, Tape

  • RJ45G1 R1D 3.2E4N RL
    Item No.:
    2564440000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 10, Tape

  • RJ45MP R1D 3.3E4G/Y TY
    Item No.:
    2661700000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tray (manual assembly)

  • RJ45M R1D 3.2E4N RL
    Item No.:
    2564430000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45MP R1D 3.3E4N RL
    Item No.:
    2661710000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT/THR solder connection, 90°, Latch option: bottom, Number of poles: 10, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackWave soldering process90°, latch down, THT
  • RJ45MP T1D 3.3E4N TY
    Item No.:
    2661690000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s, POE , THT solder connection, 90°, Latch option: bottom, Number of poles: 10, Tray (manual assembly)

  • RJ45M T1D 3.2E4N TY
    Item No.:
    2474160000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45M T1D 3.3E4G/Y TY
    Item No.:
    2563850000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tray (manual assembly)

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackWave soldering process90°, latch up, THT
  • RJ45C5 T1U 2.8E4G/Y TY
    Item No.:
    2562880000
    Packaging unit:
    140 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)

  • RJ45C6 T1U 2.7N4N TY
    Item No.:
    1433910000
    Packaging unit:
    160 PC

    PCB plug-in connector, RJ45 jacks, Cat. 6 , THT solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray

  • RJ45C5 T1U 2.8N4N TY
    Item No.:
    1455240000
    Packaging unit:
    140 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray

  • RJ45C5 T1U 2.8E4N TY
    Item No.:
    2562920000
    Packaging unit:
    140 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackWave soldering process90°, latch down, THT, Multiport
  • RJ45M T12D 3.3E4G/Y RL
    Item No.:
    2036460000
    Packaging unit:
    180 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackWave soldering process180°, THT
  • RJ45C5 T1V 4.0N4N TY
    Item No.:
    2436450000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45C6 T1V 3.0N4N TY
    Item No.:
    2626050000
    Packaging unit:
    160 PC

    PCB plug-in connector, RJ45 jacks, Cat. 6 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45C5 T1V 3.2N4G/Y TY
    Item No.:
    2562960000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)

  • RJ45C5 T1V 3.2N4N TY
    Item No.:
    1433810000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackTHR soldering process90°, latch down, THR
  • RJ45C5 R1D 3.2E4G/Y RL
    Item No.:
    2562870000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape

  • RJ45C5 R1D 3.3E4N RL
    Item No.:
    2562910000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45C5 R1U 2.8E4N RL
    Item No.:
    2562930000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • RJ45C5E R1D 3.2N4G/Y TY
    Item No.:
    2613200000
    Packaging unit:
    600 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5e , THT/THR solder connection, 90°, Latch option: bottom, LED: Yes, Number of poles: 8, Tray (manual assembly)

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackTHR soldering process180°, THR
  • RJ45C5 R1V 3.2N4G/Y TY
    Item No.:
    2516380000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tray

  • RJ45C6 R1V 3.2N4N TY
    Item No.:
    2634590000
    Packaging unit:
    140 PC

    PCB plug-in connector, RJ45 jacks, Cat. 6 , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45C5 R1V 3.2N4N RL
    Item No.:
    2562970000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackTHR soldering process90°, latch down, THR, Multiport
  • RJ45M R12D 3.2N4G/Y RL
    Item No.:
    2551900000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 8, Tape

  • RJ45G1 R12D 3.3E4G/Y TY
    Item No.:
    2544500000
    Packaging unit:
    80 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 10, Tray (manual assembly)

  • RJ45G1 R12D 3.2E4YG/YG RL
    Item No.:
    2036510000
    Packaging unit:
    180 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape

  • RJ45G1 R12D 3.2N4YG/YG RL
    Item No.:
    2485370000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 90°, Latch option: bottom, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 transformer jackTHR soldering process180°, THR
  • RJ45G1 R1V 3.3N4YG/YG TY
    Item No.:
    1534760000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tray (manual assembly)

  • RJ45G R1V 1.9N4YG/YG RL
    Item No.:
    2562160000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tape

  • RJ45M R1V 3.3N4YG/YG TY
    Item No.:
    1534750000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tray (manual assembly)

  • RJ45M R1V 3.3N4N TY
    Item No.:
    2636810000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly)

  • RJ45M R1V 1.9N4YG/YG RL
    Item No.:
    2562150000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape

  • RJ45M R1V 3.3N4Y/G TY
    Item No.:
    2461070000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)

  • RJ45M R1V 3.3N4Y/G TY SO
    Item No.:
    2582690000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)

  • RJ45M R1V 1.9N4YG/YG TY
    Item No.:
    2562140000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 8, Tray (manual assembly)

  • RJ45G R1V 1.9N4YG/YG TY
    Item No.:
    2562170000
    Packaging unit:
    120 PC

    PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 10, Tray (manual assembly)

  • PCB Terminals and ConnectorsOMNIMATE Data PCB connectorsRJ45 modular jackTHR soldering process90°, latch up, THR
  • RJ45C5 R1U 2.8N4G/Y RL
    Item No.:
    2562950000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape

  • RJ45C5 R1U 1.7N4G/Y RL
    Item No.:
    2626090000
    Packaging unit:
    240 PC

    PCB plug-in connector, RJ45 jacks, THT/THR solder connection, 90°, Latch option: top, LED: Yes, green, yellow, Number of poles: 8, Tape

  • RJ45C5 R1U 2.8N4N RL
    Item No.:
    2638490000
    Packaging unit:
    200 PC

    PCB plug-in connector, RJ45 jacks, Cat. 5 , THT/THR solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" / ≥ 30 µ" , LED: No, Number of poles: 8, Tape