IE-SFP-1GE-SM-20-BIDI-TX1550

SFP Transceiver, 1000 Mbps, Singlemode BiDi, LC-Simplex, 20 km, -40 °C...85 °C

Item No. 2682550000

Properties

Is accessory of

    Industrial EthernetAdvancedLine Power-over-Ethernet managed switches
  • IE-SW-AL06M-4GTPOE-2GESFP
    Item No.:
    2682430000
    Packaging unit:
    1 PC

    Network switch, managed PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C

  • Industrial EthernetEcoLine Power-over-Ethernet unmanaged switches/injectors
  • IE-SW-EL10-8GTPOE-2GESFP
    Item No.:
    2682410000
    Packaging unit:
    1 PC

    Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 10/100/1000 BaseT(X) PoE+, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C

  • Industrial EthernetAdvancedLine managed switches
  • IE-SW-AL18M-16TX-2GC
    Item No.:
    2682330000
    Packaging unit:
    1 PC

    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C

  • IE-SW-AL24M-16GT-8GESFP
    Item No.:
    2682370000
    Packaging unit:
    1 PC

    Network switch, managed, Gigabit Ethernet, Number of ports: 16x RJ45, 8x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C

  • IE-SW-AL10M-8TX-2GC
    Item No.:
    2740420000
    Packaging unit:
    1 PC

    Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 8x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C

  • IE-SW-AL12M-8GT-4GESFP
    Item No.:
    2682340000
    Packaging unit:
    1 PC

    Network switch, managed, Gigabit Ethernet, Number of ports: 8x RJ45, 4x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C

  • IE-SW-AL14M-12GT-2GESFP
    Item No.:
    2682360000
    Packaging unit:
    1 PC

    Network switch, managed, Gigabit Ethernet, Number of ports: 12x RJ45, 2 * Slots 100/1000BaseSFP, IP30, -40 °C...75 °C

  • Industrial EthernetEcoLine unmanaged switches
  • IE-SW-EL18-16TX-2GC
    Item No.:
    2682200000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Fast/Gigabit Ethernet, Number of ports: 16x RJ45 10/100BaseT(X), 2x combo-ports (10/100/1000BaseT(X) or 1000BaseSFP), IP30, -40 °C...75 °C

  • IE-SW-EL05-4GT-1GESFP
    Item No.:
    2682220000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 x RJ45, 1x 1000BaseSFP Slot, IP30, -40 °C...75 °C

  • IE-SW-EL10-8GT-2GESFP
    Item No.:
    2682240000
    Packaging unit:
    1 PC

    Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8x RJ45, 2x 100/1000BaseSFP Slot, IP30, -40 °C...75 °C

  • Industrial EthernetSubstationLine managed switches and media interface modules
  • IE-SWM-SL02-2GC-PRP/HSR
    Item No.:
    2985050000
    Packaging unit:
    1 PC

    Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C

  • IE-SW-SL20M-8GT-12GESFP-LV
    Item No.:
    2778980000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C

  • IE-SW-SL26M-24TX-2GC-LV
    Item No.:
    2779000000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C

  • IE-SW-SL10M-7TX-3GC-HV
    Item No.:
    2778950000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C

  • IE-SW-SL26M-24TX-2GC-HV
    Item No.:
    2778990000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C

  • IE-SWM-SL08-8GESFP
    Item No.:
    2779150000
    Packaging unit:
    1 PC

    Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C

  • IE-SW-SL10M-7TX-3GC-LV
    Item No.:
    2778960000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C

  • IE-SWM-SL04-4GESFP
    Item No.:
    2779200000
    Packaging unit:
    1 PC

    Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C

  • IE-SW-SL20M-8GT-12GESFP-HV
    Item No.:
    2778970000
    Packaging unit:
    1 PC

    Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C