Properties
Version | Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C |
Order No. | 2682580000 |
Type | IE-SR-2TX-WL-4G-US-V |
GTIN (EAN) | 4050118692136 |
Qty. | 1 items |
Depth | 81 mm |
Depth (inches) | 3.189 inch |
Height | 95 mm |
Height (inches) | 3.74 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 437 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 9229992a-00b9-4096-8962-200a7f33e289 |
Cellular Operator Certification | [Link to verizon open development certification](https://opendevelopment.verizonwireless.com/device-showcase/device/21247) |
Frequency band |
LTE-FDD:
B2 B4 B5 B12 B13 B14 B66 B71 WCDMA: B2,B4,B5 |
Transmission rate mobile radio |
|
Wireless module |
multi-band modem (4G/3G)
Region: North America |
EMC standards |
EN 55032
EN 55024 FCC Part 15 Subpart B Class A IEC 61000-4-2 ESD: Contact: 4 kV; Air: 8 kV IEC 61000-4-3 RS: 80 MHz bis 1 Ghz: 3 V/m IEC 61000-4-4 EFT: Power: 0.5 kV; Signal: 0.5 kV IEC 61000-4-5 Surge: Power: 0,5 kV; Signal: 1 kV IEC 61000-4-6 CS: 3 Vrms |
Free fall | According to IEC 60068-2-31 |
Safety standard |
SELV according to EN 62368-1
UL 61010-1 UL 61010-2-201 |
Shock | according to IEC 60068-2-27 |
Vibration | according to IEC 60068-2-6 |
Humidity | 5 to 95 % (non-condensing) |
Operating altitude |
|
Operating temperature, max. | 70 °C |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Time interval | 5 years |
Connector for external antennas |
2x SMA female
1x RP-SMA female |
Digital inputs |
1x
5 to 30 V for logic "1" 0 to 2 V for logic "0“ |
Digital outputs |
1x
with a current capacity of 0.2 A at 30 V DC |
Function reset button |
<5 sec: System reboot and set LAN IP to factory Default
>5 sec: Factory default |
Number of ports |
2x RJ45 10/100BASE-T(X)
1x DB9 male for RS-232/422/485 |
Number of SIM-Card slots | 2 |
SIM-Card slot type | Mini-SIM (ID-000 format) |
Device configuration |
Webbrowser (HTTP/HTTPS)
SNMP v2c Command Line Interface (Telnet/SSH) Upload of a configuration file via web-interface SMS control commands |
Monitoring function |
SNMP v2c
Syslog Event based warning via E-Mail Event based warning via relay Event based warning via SNMP trap Event based warning via SMS Device information and mobile radio status via SMS request |
IP-address management |
Static
DHCP-Client DHCP-Server (pool-based) DHCP-Relay DNS-Relay |
Security functions | Access Control List (MAC-based) for WLAN Access Point mode |
Time synchronization management |
NTP server
NTP client |
Operating modes |
WLAN Access Point
WLAN Client Virtual COM mode TCP Server mode TCP Client mode UDP Server/Client mode |
MTBF |
|
Connection type | 1 removable 4-pin terminal block |
Current consumption |
|
Overload current protection | Yes |
Reverse polarity protection | Yes |
Voltage supply |
12/24/48 V DC
2 redundant inputs or 48 V DC Power-over-Ethernet (IEEE 802.3af) |
Voltage supply range |
|
Firewall functions | Stateful Packet Inspection Firewall (Layer-3) |
NAT functions | Source / Destination NAT (Port / Host / Network) |
Routing functions |
IPv4 routing
Static and dynamic IP Routing |
VPN functions |
u-link client
OpenVPN (Server or Client) IPSec (Initiator or Responder) |
Baud rate | 110 bit/s to 460800 bit/s |
Data bits |
7
8 |
Parity |
none
odd even Mark Space |
Stop bits |
1
2 |
Housing main material | Metal |
Protection degree | IP30 |
Speed | Fast Ethernet |
Type of mounting |
DIN rail
Wall mounting |
Standard |
IEEE 802.3 for 10BASE-T
IEEE 802.3u for 100BASE-TX IEEE 802.3af for Power-over-Ethernet IEEE 802.11b/g/n for Wireless LAN |
Data security | 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES) |
Transmission rate WLAN |
|
Product information | Not compatible with the SCM card IE-EBR-SMARTCARD-SR 2909820000. |
Approval/Certificate/Document of Conformity |
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284630)
[UK Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284631) [Manufacturer's declaration for operating altitude](https://mdcop.weidmueller.com/mediadelivery/asset/900_263603) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_199706) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2682580000) |
Product Change Notification |
[Firmware Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_281712)
[ComServer/Modbus-Gateway Utility Release Notes](https://mdcop.weidmueller.com/mediadelivery/asset/900_290658) |
Software |
[Software -- ComServer/Modbus-Gateway Utility (Virtual COM Port Driver)](https://mdcop.weidmueller.com/mediadelivery/asset/900_248343)
[Firmware -- Current Firmware](https://mdcop.weidmueller.com/mediadelivery/asset/900_274207) |
User Documentation |
[u-link EULA V3 EN (28.5.2018)](https://mdcop.weidmueller.com/mediadelivery/asset/900_157684)
[Hardware Installation Guide](https://mdcop.weidmueller.com/mediadelivery/asset/900_172268) [User manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_281464) [u-link EULA V4 EN (20.9.2023)](https://mdcop.weidmueller.com/mediadelivery/asset/900_307879) [Mandatory connection parameters for u-link VPN clients](https://mdcop.weidmueller.com/mediadelivery/asset/900_317647) [Application notes -- Industrial Product Security Guideline](https://mdcop.weidmueller.com/mediadelivery/asset/900_322935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001478 |
ETIM 7.0 | EC001478 |
ETIM 8.0 | EC001478 |
ETIM 9.0 | EC001478 |
ECLASS 9.0 | 19-17-01-03 |
ECLASS 9.1 | 19-17-01-03 |
ECLASS 10.0 | 19-17-04-05 |
ECLASS 11.0 | 19-17-04-05 |
ECLASS 12.0 | 19-17-04-05 |
ECLASS 13.0 | 19-17-04-05 |
ECLASS 14.0 | 19-17-04-05 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:2870110000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 250 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870120000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 500 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870140000Packaging unit:1 PC
License code for u-link Remote Access Service., Allows the use of the server in China for a secure and reliable VPN connection to and from China.
-
Item No.:3024610000Packaging unit:1 PC
License code for u-link Remote Access Service., Extends the period of the basic license by 1 year.
-
Item No.:2870130000Packaging unit:1 PC
“VPN connection” licence code for u-link Remote Access Service. Can be used as an additional VPN connection or to extend the period of a VPN connection that has already been activated
-
Item No.:2870090000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 50 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2870100000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 100 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
Item No.:2924220000Packaging unit:1 PC
License code for u-link Remote Access Service., Adds 1000 additional configurable u-link clients on Weidmüller hardware to the basic license and extends the period of the basic license accordingly.
-
-
Item No.:2788090000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Wi-Fi antenna, Up to 5G (NR), Up to Wi-Fi 6 & 6E (IEEE802.11ax), Linear, Vertical, 2x SMA male, 2x RP-SMA male, IP67, Impedance: 50 Ω
-
Item No.:2788110000Packaging unit:1 PC
Omni-directional antenna, Wi-Fi antenna, Up to Wi-Fi 6 & 6E (IEEE802.11ax), Vertical, N female, IP67, Impedance: 50 Ω
-
Item No.:2788130000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (support for frequencies below 2.7 GHz, e.g., bands n1, n2, n28), Vertical, SMA male, IP66, Impedance: 50 Ω
-
Item No.:1367140000Packaging unit:1 PC
WLAN antenna, Directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain 9 dBi, Vertical, 1x N-type female, bottom, IP67, Impedance: 50 Ω
-
Item No.:2788150000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Vertical, N female, IP66, Impedance: 50 Ω
-
Item No.:2788120000Packaging unit:1 PC
Omni-directional antenna, Cellular antenna, Up to 5G (NR), Linear, Vertical, 2x SMA male, IP67, Impedance: 50 Ω