Properties
Version | Mounting rail outlet SPE, IP30, in closed state, T1-B |
Order No. | 2870790000 |
Type | IE-TO-SP0-C-LP |
GTIN (EAN) | 4064675631781 |
Qty. | 10 items |
Net weight | 13.28 g |
Operating temperature | -40 °C...70 °C |
Category | T1-B |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | SPE socket acc. to IEC 63171-2 |
Protection degree |
IP30
in closed state |
Connection 1 | SPE socket acc. to IEC 63171-2 |
Connection 2 | SPE socket acc. to IEC 63171-2 |
UL 94 flammability rating | V-0 |
Category | T1-B |
Contact surface | Gold over nickel |
Protection degree |
IP30
in closed state |
Plugging cycles | 750 |
Dielectric strength, contact / contact | ≥ 1000 V DC |
Dielectric strength, contact / shield | 2250 V DC |
Insulation strength | ≥ 500 MΩ |
PoE / PoE+ | PoDL acc. to IEEE 802.3bu / cg |
Rated current | 3.5 A at 0°C |
Connector standard | IEC 63171-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293812) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ROHS | Conform |
Related products
-
Item No.:2861260000Packaging unit:10 PC
Single Pair Ethernet, Coupling, SPE socket acc. to IEC 63171-2, PoDL acc. to IEEE 802.3bu / cg, Number of poles: 2
Service InterfacesIP65 service interface FrontCom® VarioInsertsRJ45, USB, SPESPE