Properties
Version | USB cable, USB A, with mechanical locking, USB A, with mechanical locking, PVC, 1.8 m |
Order No. | 2695980018 |
Type | IE-USB-A-A-1.8M-ML |
GTIN (EAN) | 4050118702835 |
Qty. | 1 items |
Length | 1.8 m |
Length (inches) | 70.866 inch |
Net weight | 71 g |
Operating temperature | 0 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Sheathing colour | black |
Contact surface | Gold over nickel |
Cross-section | 2*AWG28 + 2*AWG24 |
Material sheath | PVC |
Sheath diameter | 4.5 mm |
Sheath diameter, max. | 4.7 mm |
Sheath diameter, min. | 4.3 mm |
Sheathing colour | black |
Plug left | USB A, IP20, male contact, straight, plug, with mechanical locking, Plastic, shielded |
Plug right | USB A, IP20, male contact, straight, plug, with mechanical locking, Plastic, shielded |
Plug left | USB A, IP20, male contact, straight, plug, with mechanical locking, Plastic, shielded |
Plug right | USB A, IP20, male contact, straight, plug, with mechanical locking, Plastic, shielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |