Properties
Version | Mounting rail outlet, fibre-optic, ST-ST coupler, IP20 |
Order No. | 8808340000 |
Type | IE-XM-ST/ST |
GTIN (EAN) | 4032248505920 |
Qty. | 1 items |
Net weight | 27 g |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 67cf1078-beca-4687-860b-dc475a6ec24a |
Colour | Light Grey |
Configuration |
1 TE pitch dimension acc. to DIN 43880. insta-compatible Installation flange with mounting frame |
Connection 1 | ST |
Connection 2 | ST |
Description of article | ST-ST coupler |
Housing main material |
PA 66
UL 94: V-0 |
Insertion loss | <0.15 dB |
Plugging cycles | 750 |
Protection degree | IP20 |
Type of mounting | TS 35 |
Connector standard | IEC 61754-2 |
Approval/Certificate/Document of Conformity | [GOST Approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_58423) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_308490) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8808340000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8808340000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC000313 |
ETIM 7.0 | EC000313 |
ETIM 8.0 | EC000313 |
ETIM 9.0 | EC000313 |
ECLASS 9.0 | 27-44-03-20 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-20 |
ECLASS 11.0 | 27-44-03-20 |
ECLASS 12.0 | 27-44-03-20 |
ECLASS 13.0 | 27-44-03-20 |
ECLASS 14.0 | 27-44-03-20 |
ROHS | Conform |
Accessories
ConnectorsIndustrial Ethernet ConnectorsAccessoriesMarkersOutlet marker
Is accessory of
-
Item No.:1240930000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1286540000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240880000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, IP30, -10 °C...60 °C
Industrial EthernetUnmanaged SwitchesBasicLine series