Properties
Version | Enclosures, Height: 300 mm, Width: 400 mm, Depth: 200 mm, Material: Stainless steel 1.4301 (304), Brushed, silver |
Order No. | 8000133639 |
Type | KEBIQL304020S2N0 AL |
Qty. | 1 items |
Depth | 200 mm |
Depth (inches) | 7.874 inch |
Height | 300 mm |
Height (inches) | 11.811 inch |
Width | 400 mm |
Width (inches) | 15.748 inch |
Net weight | 6,825.835 g |
Operating temperature | 40 °C...85 °C |
Declaration of Conformatiy No. (DoC LVD) | DE PS2650 220428 001ISS00 |
IP66 | |
Flange plate | No |
Impact resistance | 10 J version standard |
Material | Stainless steel 1.4301 (304) |
Operating temperature, max. | 85 °C |
Operating temperature, min. | 40 °C |
Seal material | Polyurethane |
Surface finish | Brushed |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323953) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |