Properties
Version | Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black |
Order No. | 1306040000 |
Type | KLIPPON POK 082306 EX |
GTIN (EAN) | 4050118108453 |
Qty. | 1 items |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Height of lowest version | 56 mm |
Width | 230 mm |
Width (inches) | 9.055 inch |
Mounting dimension - height | 45 mm |
Mounting dimension - width | 218 mm |
Net weight | 628 g |
Operating temperature | -55 °C...100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | afb385d0-c52b-4449-8502-203596817ab0 |
M12 | 1 |
M16 | 1 |
M20 | 1 |
M12 | 1 |
M16 | 1 |
M20 | 1 |
M12 | 16 |
M16 | 6 |
M20 | 6 |
M25 | 4 |
Approval conditions |
ATEX
DNV INMETRO IECEX LR RMRS UL AEx Class Div. UL AEx Class Zone cULus KC CCC |
Attestation of Conformatiy No. (AoC) | DE PS2600 160308 001ISS03 |
Certificate No. (ATEX) | IBEXU13ATEX1003U |
Certificate no. (cULus) | E256877 |
Certificate No. (DNV) | TAE00002R2 |
Certificate No. (IECEX) | IECEXIBE13.0004X |
Certificate no. empty enclosure (AEx) | E223792 |
Certificate no. empty enclosure (ATEX) | IBExU13ATEX1003 U |
Certificate no. empty enclosure (IECEx) | IECEx IBE 13.0003U |
Certificate no. empty enclosure (INMETRO) | LMP 23.0528U |
Certificate no. Terminal Box (AEx) | E223792 |
Certificate no. Terminal Box (ATEX) | IBExU13ATEX1004 X |
Certificate no. Terminal Box (IECEx) | IECEX IBE 13.0004X |
Certificate no. Terminal Box (INMETRO) | LMP 21.0021X |
Certificate no. Terminal Box (KOSHA) | 16-AV4BO-0246X |
Declaration of Conformatiy No. (DoC LVD) | DE PS2600 160412 001ISS02 |
Type 4
Type 4X |
|
Access opening: height | 66.42 mm |
Access opening: width | 221.42 mm |
Areas of use |
Explosive risk zone
Harbour facilities Machine construction Process industry Transportation |
Enclosure attachment |
Installation through the housing rear wall
Fixing lugs |
Flange plate | No |
Impact resistance | 7 J ATEX version |
Lid | Yes |
Lid attachment | Slotted/Phillips screws |
Material | Glass fibre-reinforced polyester |
Material thickness of cover | 4.2 mm |
Material thickness of enclosure | 4.29 mm |
Number of lid screws | 6 |
Operating temperature, max. | 100 °C |
Operating temperature, min. | -55 °C |
Protection degree | IP66 |
Seal material | Silicone |
Standards |
DIN EN 62208 - Empty enclosure standard
IEC 60079-0 IEC 60079-7 IEC 60079-31 |
Surface finish |
untreated
polished |
Torque for lid screws | 2.5 Nm |
UL 94 flammability rating | V-0 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x33 |
WDU 4 / ZDU 4 | 1x28 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | * |
WDU 4 / ZDU 4 | * |
Approval/Certificate/Document of Conformity |
[CCC 2020322303002628 POK Assembly Enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_177323)
[UKCA TÜV 22 UKEX 7093 X](https://mdcop.weidmueller.com/mediadelivery/asset/900_263770) [IBEXU13ATEX1004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157736) [IECEXIBE13.0003U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157737) [INMETRO CERTIFICADO LMP 21.0021X KLIPPON POK](https://mdcop.weidmueller.com/mediadelivery/asset/900_217521) [EU Declaration of Conformity - Klippon POK Empty Enclosures Ex - DoC DE PS2600 160412 001ISS02](https://mdcop.weidmueller.com/mediadelivery/asset/900_40372) [UKCA Declaration of Conformity - Klippon POK Empty Enclosures Ex - UKCA DE PS2600 220623 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319948) [UKCA TÜV 22 UKEX 7092 U](https://mdcop.weidmueller.com/mediadelivery/asset/900_263771) [Attestation of Conformity - Klippon POK Empty Enclosures - AoC DE PS2600 160308 001ISS03](https://mdcop.weidmueller.com/mediadelivery/asset/900_40363) [UKCA Attestation of Conformity - Klippon POK Empty Enclosures - UKCA DE PS2600 220623 000ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_319947) [14_20001](https://mdcop.weidmueller.com/mediadelivery/asset/900_157728) [TAE00002R2](https://mdcop.weidmueller.com/mediadelivery/asset/900_157729) [IECEXIBE13.0004X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157731) [16-AV4BO-246X](https://mdcop.weidmueller.com/mediadelivery/asset/900_157733) [IBEXU13ATEX1003U](https://mdcop.weidmueller.com/mediadelivery/asset/900_157735) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54083) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1306040000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1306040000) |
Tender specification |
[Klippon POK 082306 Ex_1306040000_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_56616)
[Klippon POK 082306 Ex_1306040000_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_56675) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB OVERV. PROCESS WD DE](http://download.weidmueller.com/asset/download/file/40063)
[MB KLIPPON ENCL.TECN EN](http://download.weidmueller.com/asset/download/file/39472) [MB PROCESS EN](http://download.weidmueller.com/asset/download/file/38262) [FL KLIPPON POK EN](http://download.weidmueller.com/asset/download/file/38243) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) [FL SHIPBUILDING 2016 EN](http://download.weidmueller.com/asset/download/file/38172) |
ETIM 6.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 9.0 | EC002503 |
ECLASS 9.0 | 27-18-05-02 |
ECLASS 9.1 | 27-18-05-02 |
ECLASS 10.0 | 27-18-05-02 |
ECLASS 11.0 | 27-18-05-02 |
ECLASS 12.0 | 27-18-05-02 |
ECLASS 13.0 | 27-18-05-02 |
ECLASS 14.0 | 27-18-05-02 |
Approvals | ![CCCEX](/picture/CCCEX.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IBEXUATEX](/picture/IBEXUATEX.gif) ![IECEXIBE](/picture/IECEXIBE.gif) ![KOREANCERT](/picture/KOREANCERT.gif) ![UKEX](/picture/UKEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256877 |