Properties
Version | Klippon TB FS (Terminal Box - Fixing Screw), Enclosures, Height: 260 mm, Width: 260 mm, Depth: 150 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4301 (304), Brushed, silver |
Order No. | 8000080477 |
Type | KTB FS 262615 S2B2 TUBEBOX SAKK 10 |
GTIN (EAN) | 4064675593188 |
Qty. | 1 items |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 260 mm |
Height (inches) | 10.236 inch |
Width | 260 mm |
Width (inches) | 10.236 inch |
Net weight | 7,000 g |
Operating temperature | -60 °C...135 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 64dfc213-93f0-4c79-8ffa-c97fa9dcb873 |
-60 °C | |
Flange plate | Yes |
Gland plates |
Bottom
top |
Impact resistance | 10 J version standard |
Lid attachment | M6 hex-head slotted screws SW10 |
Material | Stainless steel 1.4301 (304) |
Material thickness of cover | 1.5 mm |
Material thickness of enclosure | 1.5 mm |
Material thickness of flange | 3 mm |
Operating temperature, max. | 135 °C |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Protection degree |
IP66
IP67 |
Seal material | Silicone |
Standards | EN 60068 ≤1m from the track |
Surface finish | Brushed |
UL 94 flammability rating | V-0 |
SAKK 10 | 1x6 |
Fuse holder available | Yes |
Fuse holder available | No |
Material | Stainless steel 1.4301 (304) |
Surface finish | Brushed |
UL 94 flammability rating | V-0 |
Colour | silver |
Colour chart (similar) | RAL 7001 |
Protection degree |
IP66
IP67 |
Drill holes side A | none |
Drill holes side B | none |
Material | Stainless steel 1.4301 (304) |
Reference product |
|
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |