Properties
Version | Printed circuit board terminals, block assembly, closed side, THT solder connection, 5.08 mm, Number of poles: 2, Solder pin length (l): 3.5 mm, tinned, orange, Box |
Order No. | 3089370000 |
Type | LM SPE 5.08/02/135 3.5SN OR BX |
GTIN (EAN) | 4099987106528 |
Qty. | 500 items |
Packaging | Box |
Depth | 13.9 mm |
Depth (inches) | 0.547 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Height of lowest version | 15.5 mm |
Width | 10.71 mm |
Width (inches) | 0.422 inch |
Net weight | 2.478 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | T1-B |
Mounting onto the PCB | THT solder connection |
Number of poles | 2 |
Number of solder pins per pole | 1 |
Performance-Category | T1-B |
Pitch in inches (P) | 0.2 " |
Pitch in mm (P) | 5.08 mm |
Protection degree | IP20 |
Side termination, characteristic | closed side |
Solder eyelet hole diameter (D) | 1.3 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Solder pin dimensions | 0.95 x 0.8 mm |
Solder pin length (l) | 3.5 mm |
Soldering process |
Manual soldering
Wave soldering |
Insulation strength | ≥ 108 Ω |
Volume resistance | 1.20 mΩ |
Insulating material | Wemid (PA) |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
Insulation strength | ≥ 108 Ω |
UL 94 flammability rating | V-0 |
Contact material | Copper alloy |
Contact surface | tinned |
Coating |
1-3 μm Ni
4-6 μm SN |
Tinning type | matt |
Layer structure of solder connection | 1...3 µm Ni / 4...6 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 120 °C |
Packaging | Box |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ROHS | Conform |