Properties
Version | Tools, Stripping and cutting tool |
Order No. | 9003720000 |
Type | M-D-STRIPAX AWG 24 |
GTIN (EAN) | 4008190087029 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.03.2022 |
Alternative product | [9003620000](~/p/9003620000) |
Depth | 16 mm |
Depth (inches) | 0.63 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 82 mm |
Width (inches) | 3.228 inch |
Net weight | 96.28 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping tool for up to AWG 20, for PTFE |
Cable type | Conductor with custom insulation |
Max. conductor diameter | 0.8 mm |
Min. conductor diameter | 0.55 mm |
Stripping length, max. | 7 mm |
Stripping range AWG, max. | 20 AWG |
Stripping range AWG, min. | 24 AWG |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
Accessories
ToolsStripping the insulationStripping tools and accessoriesStripping tools for conductors with PVC and special insulation, 0.2 ... 1.3 mm dia.Accessories / replacement parts