Properties
Version | Accessories, Cutter cassette |
Order No. | 9032200000 |
Type | MEKA OR CST |
GTIN (EAN) | 4008190198169 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 4.1 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Cutter cassette for CST, 3-part, length 8.0mm, 3.7mm |
Colour | orange |
Stripping size B | 8 mm |
Stripping size C | 3.7 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |