Properties
Order No. | 2672590000 |
Type | MULTIMARK PLUS ROLLER 115 |
GTIN (EAN) | 4050118708097 |
Qty. | 1 items |
Width | 110 mm |
Width (inches) | 4.331 inch |
Net weight | 5 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.1 | 19-14-90-90 |
ECLASS 10.0 | 19-14-90-90 |
ECLASS 11.0 | 19-14-01-92 |
ECLASS 12.0 | 19-14-01-92 |
ECLASS 13.0 | 19-14-01-92 |
ECLASS 14.0 | 19-14-01-92 |
ECLASS 15.0 | 19-14-01-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2437480000Packaging unit:2000 PC
Conductor and cable markers, 0.8 - 2.4 mm, 25.4 x 4.2 mm, yellow
-
Item No.:2931860000Packaging unit:1 PC
Marking systems, Thermotransfer, 300 DPI, Shrink-fit sleeves
-
Item No.:2885710000Packaging unit:250 PC
Device markers, Device markers, 100 x 100 mm, red-white
-
Item No.:2437730000Packaging unit:500 PC
Conductor and cable markers, 4.2 - 12.7 mm, 50.8 x 20.9 mm, white
-
Item No.:2438010000Packaging unit:1000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 50.8 x 7.6 mm, white
-
Item No.:2619990000Packaging unit:1000 PC
ESG, Device markers, 6 x 17 mm, white
-
Item No.:2438030000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 25.4 x 10.7 mm, blue
-
Item No.:2006320000Packaging unit:1000 PC
SwitchMark, Device markers, 18 x 27 mm, black
-
Item No.:2620940000Packaging unit:1000 PC
ESG, Device markers, 9 x 17 mm, silver
-
Item No.:2621160000Packaging unit:500 PC
SwitchMark, Device markers, 9 x 18 mm, white
-
Item No.:2621190000Packaging unit:100 PC
SwitchMark, Device markers, 56 x 36 mm, white
-
Item No.:1961990000Packaging unit:5000 PC
Conductor and cable markers, 4.2 - 5.8 mm, 25.4 x 11.3 mm, yellow
-
Item No.:1962030000Packaging unit:1500 PC
Conductor and cable markers, 17 - 23 mm, 25.4 x 42.2 mm, yellow
-
Item No.:2496870000Packaging unit:100 PC
SwitchMark, Device markers, 12.5 x 27 mm, white
-
Item No.:2006540000Packaging unit:1000 PC
SwitchMark, Device markers, 12.5 x 27 mm, red
-
Item No.:2005370000Packaging unit:450 PC
ClipCard, Device markers, 30 x 60 mm, grey
-
Item No.:2006440000Packaging unit:1000 PC
SwitchMark, Device markers, 8 x 27 mm, black
-
Item No.:2006480000Packaging unit:1000 PC
SwitchMark, Device markers, 8 x 27 mm, grey
-
Item No.:2621630000Packaging unit:2000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 24.9 x 10.3 mm, yellow
-
Item No.:2621710000Packaging unit:400 PC
Conductor and cable markers, 12.7 - 25.4 mm, 24.9 x 40.5 mm, yellow
-
Item No.:2621680000Packaging unit:800 PC
Conductor and cable markers, 9.5 - 19.1 mm, 24.9 x 30.4 mm, white
-
Item No.:2621650000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 24.9 x 15.1 mm, yellow
-
Item No.:2621600000Packaging unit:2000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 24.9 x 7.7 mm, white
-
Item No.:2621280000Packaging unit:100 PC
ClipCard, Device markers, 30 x 60 mm, white
-
Item No.:2437670000Packaging unit:1000 PC
Conductor and cable markers, 3.2 - 9.5 mm, 25.4 x 15.1 mm, white
-
Item No.:2437780000Packaging unit:400 PC
Conductor and cable markers, 6.4 - 19.1 mm, 50.8 x 30.9 mm, yellow
-
Item No.:2878190000Packaging unit:1 PC
Marking systems, Thermal transfer, 300 DPI, MultiMark, Labels, Label reel
-
Item No.:2437540000Packaging unit:1000 PC
Conductor and cable markers, 1 - 3.2 mm, 50.8 x 5.6 mm, yellow
-
Item No.:2437810000Packaging unit:200 PC
Conductor and cable markers, 8.5 - 25.4 mm, 50.8 x 40.5 mm, white
-
Item No.:2621310000Packaging unit:500 PC
ClipCard, Device markers, 15 x 60 mm, white
-
Item No.:2621350000Packaging unit:500 PC
ClipCard, Device markers, 15 x 45 mm, yellow
-
Item No.:2526120000Packaging unit:4000 PC
Conductor and cable markers, 2.1 - 6.4 mm, 12.7 x 11.3 mm, yellow
-
Item No.:2621380000Packaging unit:500 PC
ClipCard, Device markers, 15 x 27 mm, yellow
-
Item No.:2438080000Packaging unit:1000 PC
Conductor and cable markers, 4.8 - 9.5 mm, 25.4 x 15.1 mm, blue
-
Item No.:2438160000Packaging unit:500 PC
Conductor and cable markers, 6.4 - 12.7 mm, 50.8 x 20.9 mm, white
-
Item No.:2535610000Packaging unit:1000 PC
SwitchMark, Device markers, 22 x 22 mm, white
-
Item No.:2969100000Packaging unit:1 PC
Device markers, Device markers, 30 x , silver
-
Item No.:2817440000Packaging unit:1 PC
Device markers, Device markers, 90 x , yellow
-
Item No.:2969080000Packaging unit:1 PC
Device markers, Device markers, 90 x , silver
-
Item No.:2437510000Packaging unit:2000 PC
Conductor and cable markers, 1 - 3.2 mm, 25.4 x 5.6 mm, white
-
Item No.:2496780000Packaging unit:1000 PC
ESG, Device markers, 6 x 17 mm, yellow
-
-
Item No.:2438140000Packaging unit:1000 PC
Conductor and cable markers, 6.4 - 12.7 mm, 25.4 x 20.9 mm, white
-
Item No.:2437990000Packaging unit:2000 PC
Conductor and cable markers, 2.4 - 4.8 mm, 25.4 x 7.6 mm, white
-
Item No.:2438060000Packaging unit:1000 PC
Conductor and cable markers, 3.2 - 6.4 mm, 50.8 x 10.7 mm, white
-
Item No.:2885680000Packaging unit:250 PC
Device markers, Device markers, 100 x 100 mm, blue
-
Item No.:2621120000Packaging unit:500 PC
SwitchMark, Device markers, 18 x 27 mm, silver
-
Item No.:2620970000Packaging unit:1000 PC
ESG, Device markers, 8 x 20 mm, silver
-
Item No.:2437750000Packaging unit:800 PC
Conductor and cable markers, 6.4 - 19.1 mm, 25.4 x 30.9 mm, white
-
Item No.:2437920000Packaging unit:400 PC
Conductor and cable markers, 12.7 - 25.4 mm, 25.4 x 40.5 mm, yellow
-
Item No.:2005810000Packaging unit:1000 PC
SwitchMark, Device markers, 47.75 x 27 mm, yellow
-
Item No.:2437620000Packaging unit:100 PC
Conductor and cable markers, 12.7 - 38.1 mm, 50.8 x 60.5 mm, yellow
-
Item No.:2437940000Packaging unit:200 PC
Conductor and cable markers, 12.7 - 25.4 mm, 50.8 x 40.5 mm, yellow
-
Item No.:2526250000Packaging unit:4000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 12.7 x 6.2 mm, white
-
Item No.:2526230000Packaging unit:4000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 12.7 x 5 mm, white
-
Item No.:2437560000Packaging unit:2000 PC
Conductor and cable markers, 1.6 - 4.8 mm, 25.4 x 7.6 mm, yellow
-
Item No.:2621440000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, yellow
-
Item No.:2621470000Packaging unit:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, white
-
Item No.:2621060000Packaging unit:1000 PC
ESG, Device markers, 6 x 15 mm, silver
-
Item No.:2621760000Packaging unit:1000 PC
Conductor and cable markers, 1.6 - 3.2 mm, 49.8 x 5.2 mm, white
-
Item No.:2621890000Packaging unit:300 PC
Conductor and cable markers, 12.7 - 25.4 mm, 49.8 x 40.5 mm, yellow
-
Item No.:2621900000Packaging unit:100 PC
Conductor and cable markers, 19.1 - 38.1 mm, 49.8 x 60.8 mm, white
-
Item No.:2621870000Packaging unit:400 PC
Conductor and cable markers, 9.5 - 19.1 mm, 49.8 x 30.4 mm, yellow
-
Item No.:2621740000Packaging unit:1000 PC
Conductor and cable markers, 1.2 - 2.4 mm, 49.8 x 4 mm, white
-
Item No.:2006160000Packaging unit:1000 PC
SwitchMark, Device markers, 56 x 36 mm, red
-
Item No.:2006120000Packaging unit:1000 PC
SwitchMark, Device markers, 56 x 36 mm, grey
-
Item No.:2621250000Packaging unit:100 PC
ClipCard, Device markers, 54 x 85 mm, white
-
Item No.:2005690000Packaging unit:450 PC
ClipCard, Device markers, 15 x 27 mm, black