Version | Marking systems, Thermotransfer, 300 DPI, Shrink-fit sleeves |
Order No. | 2931860000 |
Type | THM MULTIMARK TWIN |
GTIN (EAN) | 4099986669895 |
Qty. | 1 items |
Depth | 395 mm |
Depth (inches) | 15.551 inch |
Height | 544 mm |
Height (inches) | 21.417 inch |
Width | 248 mm |
Width (inches) | 9.764 inch |
Net weight | 21,000 g |
Humidity | 10...85% (no condensation) |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Interface |
LAN
USB 2.0 |
Marker type | Shrink-fit sleeves |
Memory (RAM) | 256 MB |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 Windows 11 |
Print resolution, max. | 300 DPI |
Printing method | Thermotransfer |
Printing speed | 150 mm/s |
Software | M-Print® PRO |
Type | THM TwinMark printer |
Voltage supply | 100…240 V AC |
Approval/Certificate/Document of Conformity | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ROHS | Conform |