Properties
Version | Device markers, Device markers, 30 x , silver |
Order No. | 2969100000 |
Type | THM PV EL 30 SI 30M |
GTIN (EAN) | 4099986783768 |
Qty. | 1 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Length | 30,000 mm |
Length (inches) | 1,181.1 inch |
Net weight | 100 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | silver |
Halogen | Yes |
Length | 30,000 mm |
Material | Vinyl film |
Operating temperature range, max. | -50 °C |
Operating temperature range, min. | 110 °C |
Printed characters | without |
UL 94 flammability rating | V-0 |
Halogen | Yes |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |