Properties
Version | Conductor and cable markers, 2.4 - 4.8 mm, 50.8 x 7.6 mm, white |
Order No. | 2438010000 |
Type | HS-HF 2.4-4.8/50 MM W |
GTIN (EAN) | 4050118461091 |
Qty. | 1,000 items |
Depth | 0.77 mm |
Depth (inches) | 0.03 inch |
Height | 50.8 mm |
Height (inches) | 2 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 0.6 g |
Operating temperature range | -55...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) [THM-TWINMARK](~/p/1140490000) |
Halogen | No |
Material | Polyolefine |
Operating temperature range | -55...105 °C |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -55 °C |
Width | 7.6 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 2.4 - 4.8 mm |
Conductor O.D., max. | 4.8 mm |
Conductor O.D., min. | 2.4 mm |
Cross-section for connected wire | 0.75 - 4 mm² |
Halogen | No |
Rate of shrinkage | 2:1 |
Recommended shrinking temperature | 90 °C |
Approval/Certificate/Document of Conformity |
[NFX 70-100-1 2006 + NF X 70-100-2 2006](https://mdcop.weidmueller.com/mediadelivery/asset/900_74683)
[BS EN ISO 4589-2 1999](https://mdcop.weidmueller.com/mediadelivery/asset/900_74685) [EN 45545-2:2020](https://mdcop.weidmueller.com/mediadelivery/asset/900_257221) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2438010000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK
Industrial printersThermal transfer printerComplementary ProductsTHM MULTIMARK PLUS