Properties
Version | Testing tools, Multimeter |
Order No. | 9425830000 |
Type | MULTIMETER 125S |
GTIN (EAN) | 4032248407040 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.05.2024 |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 39 mm |
Height (inches) | 1.535 inch |
Width | 147 mm |
Width (inches) | 5.787 inch |
Net weight | 558 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Description of article | Multimeter V,O |
Version | Multimeter |
AC voltage measuring range | 0.32 - 600 V |
Battery type | 9V block battery |
DC voltage measuring range | 0.32 - 600 V |
Display | digital |
Frequency measurement | No |
Frequency range, max. | 100 Hz |
Frequency range, min. | 0 Hz |
Measuring range category | CAT III |
Resistance measuring range, max. | 30 MΩ |
Resistance measuring range, min. | 0.32 Ω |
Selection of measuring range | Automatic |
Test probe | Yes |
Tested and approved according to | EN/IEC 61010-1 |
Working temperature, max. | 50 °C |
Working temperature, min. | 0 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000069 |
ETIM 7.0 | EC000069 |
ETIM 8.0 | EC000069 |
ETIM 9.0 | EC000069 |
ECLASS 9.0 | 27-20-03-01 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-01 |
ECLASS 11.0 | 27-20-03-01 |
ECLASS 12.0 | 27-20-03-01 |
ECLASS 13.0 | 27-20-03-01 |
ECLASS 14.0 | 27-20-03-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |