Properties
Version | , DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5 |
Order No. | 3021770000 |
Type | PTDS 4 DCM |
Depth | 36.15 mm |
Depth (inches) | 1.423 inch |
Height | 27.3 mm |
Height (inches) | 1.075 inch |
Width | 55.45 mm |
Width (inches) | 2.183 inch |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...80 °C |
Insulating material | Polyamide |
Silicone | No |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Type of mounting | Plugged |
Can be coded | Coded on PE + GND |
Test point | 2 mm |
Voltage type | DC |
Number of poles | 2 x 5 |
Number of connections / pole | 2 |
Wire connection method | PUSH IN |
Conductor outlet direction | 90° |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |