Properties
Version | Photovoltaics |
Order No. | 8000108185 |
Type | PVC AC NOTSTROMBOX TYPE F CEE 7/3 |
GTIN (EAN) | 4099986665330 |
Qty. | 1 items |
Height | 238 mm |
Height (inches) | 9.37 inch |
Width | 195 mm |
Width (inches) | 7.677 inch |
Net weight | 1,435 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Rated current | 16 A |
Rated voltage | 230 V AC |
RCD | IΔn=30mA |
Cable length | 1.5 m |
Number of AC inputs | 1 x single-phase (L, N, PE) |
AC output cable connection type |
Type F CEE 7/3 socket connector
Schuko |
Number of AC outputs | 1 |
Enclosure attachment |
Holes 4 mm
Embossed breakthroughs inside enclosure |
Protection degree | IP65 |
Number of conduit inlets | 1 |
Number of inputs | 1 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_301042) |
Technical Documentation | [Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_314755) |
White paper |
[Fact Sheet EN PV Emergency power for Fronius](https://mdcop.weidmueller.com/mediadelivery/asset/900_306495)
[Fact Sheet DE PV Notstrombox für Fronius](https://mdcop.weidmueller.com/mediadelivery/asset/900_306496) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |