Properties
Version | Crimping tool for wire-end ferrules, 25mm², 50mm², Indent crimp |
Order No. | 9017400000 |
Type | PZ 50 ZERT |
GTIN (EAN) | 4008190470845 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 725 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Conductor cross-section, max. AWG | AWG 0 |
Conductor cross-section, min. AWG | AWG 4 |
Crimping range, max. | 50 mm² |
Crimping range, min. | 25 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Indent crimp |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101166) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Accessories
-
Item No.:9019320000Packaging unit:50 PC
Wire-end ferrule, Standard, 19 mm, 18 mm, red
-
Item No.:0317200000Packaging unit:50 PC
Wire-end ferrule, Standard, 19 mm, 16 mm, beige
-
Item No.:9019330000Packaging unit:50 PC
Wire-end ferrule, Standard, 28 mm, 25 mm, red
-
Item No.:9019310000Packaging unit:50 PC
Wire-end ferrule, Standard, 19 mm, 16 mm, red
-
Item No.:0317300000Packaging unit:50 PC
Wire-end ferrule, Standard, 28 mm, 25 mm, beige
-
Item No.:9019350000Packaging unit:50 PC
Wire-end ferrule, Standard, 31 mm, 25 mm, blue
-
Item No.:0444200000Packaging unit:50 PC
Wire-end ferrule, Standard, 26 mm, 20 mm, Olive green
-
Item No.:9019340000Packaging unit:50 PC
Wire-end ferrule, Standard, 26 mm, 20 mm, blue
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:9021200000Packaging unit:50 PC
Wire-end ferrule, Standard, 24 mm, 22 mm, black
-
Item No.:9019280000Packaging unit:50 PC
Wire-end ferrule, Standard, 18 mm, 16 mm, yellow
-
Item No.:9019300000Packaging unit:50 PC
Wire-end ferrule, Standard, 24 mm, 22 mm, yellow
-
Item No.:0317000000Packaging unit:50 PC
Wire-end ferrule, Standard, 18 mm, 16 mm, brown
-
Item No.:9021190000Packaging unit:50 PC
Wire-end ferrule, Standard, 18 mm, 16 mm, black
-
Item No.:0317100000Packaging unit:50 PC
Wire-end ferrule, Standard, 24 mm, 22 mm, brown
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 35mm²
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 50mm²
ToolsCrimping tools... for wire end ferrulesAccessories / replacement parts
ToolsWire end ferrulesWire end ferrules without plastic collarNominal conductor cross-section 10.0 mm² - 185.0 mm²
ToolsCrimping toolsReplacement parts
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 25mm²
Spare parts
ToolsCrimping tools... for wire end ferrulesAccessories / replacement parts
ToolsCrimping toolsReplacement parts