Properties
Version | Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp |
Order No. | 9017900000 |
Type | PZ 6/5 ZERT |
GTIN (EAN) | 4032248178537 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 465 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for wire end ferrules with/without plastic collar, 0.25 to 6 mm² |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 24 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.25 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping profile 5 | 6 mm² |
Crimping type/profile | Trapezoidal indentation crimp |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317988) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9017900000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101203) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:9004270000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9202880000Packaging unit:100 PC
Wire-end ferrule, Standard, 18 mm, 14.5 mm, blue
-
Item No.:9037330000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 24 mm, 18 mm, black
-
Item No.:9037560000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 24 mm, 18 mm, yellow
-
Item No.:9004770000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
Item No.:9025950000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:9019110000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
-
Item No.:9019100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
-
Item No.:9028490000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, blue
-
Item No.:1333100000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9036220000Packaging unit:500 PC
Wire-end ferrule, Standard, 13 mm, 10 mm, blue
-
Item No.:9036200000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9028260000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, orange
-
Item No.:9021220000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9026050000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9005860000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9046230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9021240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9037510000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, blue
-
Item No.:9037520000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, blue
-
Item No.:9037660000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, grey
-
Item No.:9037500000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, blue
-
Item No.:9025920000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: Weidmüller
-
Item No.:9021090000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9021070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9021080000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9004340000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
-
Item No.:9019150000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
Item No.:9019140000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, black
-
Item No.:9026010000Packaging unit:250 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9004290000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004300000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9037530000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9037540000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, grey
-
-
Item No.:9025240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9019430000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9026090000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9037410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, grey
-
Item No.:9037630000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, Light Blue
-
Item No.:9006630000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 10 mm, black
-
Item No.:9019000000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, white
-
Item No.:9025870000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019010000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9019020000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9004370000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9204090000Packaging unit:500 PC
Wire-end ferrule, Standard, 6 mm, 6 mm, Turquoise
-
Item No.:9025740000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9025760000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9021010000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, yellow
-
Item No.:9021110000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:0565700000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
Item No.:9021140000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, green
-
Item No.:9036230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9037260000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, yellow
-
Item No.:9037440000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9006750000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 10 mm, grey
-
Item No.:9028320000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, yellow
-
Item No.:9028340000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, yellow
-
Item No.:9004410000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, red
-
Item No.:9004420000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, black
-
Item No.:9025970000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9005850000Packaging unit:3000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9006790000Packaging unit:100 PC
Wire-end ferrule, Standard, 17 mm, 12 mm, yellow
-
Item No.:9037310000Packaging unit:100 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, red
-
Item No.:9037300000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, red
-
Item No.:9004330000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9021950000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9019040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9019050000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9021030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Light Blue
-
Item No.:9025860000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9019060000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9019030000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Item No.:9025910000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9028370000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, green
-
Item No.:9025710000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9018650000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
Item No.:9005830000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
-
-
-
-
-
-
-
-
Item No.:9202910000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9004760000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, red
-
Item No.:9004910000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 16 mm, 12 mm, yellow
-
Item No.:9018540000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, red
-
Item No.:9025750000Packaging unit:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, Turquoise
-
Item No.:9028290000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9028300000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, white
-
Item No.:9019410000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey