Properties
Version | AD converter, Input : 0-10 V, Output : 8-bit pulse |
Order No. | 1160361001 |
Type | RS U-D8 0...10V |
GTIN (EAN) | 4032248103836 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 72 mm |
Height (inches) | 2.835 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 72 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | 0 °C...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 57ae7c19-5502-4105-af85-169aba88caca |
Input resistance, voltage | ≥ 400 kΩ |
Input voltage | 0...10 V |
Number of inputs | 1 |
Supply voltage (input) | 24 V DC |
Conversion time | ≤ 4 µs |
Cut-off frequency (-3 dB) | 5 kHz at full scale (sinus) |
Number of outputs | 8-bit (1-bit signed) |
Output current | ≤ 25mA (as source) |
Output level | 17 V = H, 0 V = L |
Accuracy | ± 1 LSB |
Current consumption | 35 mA (plus output current) |
Galvanic isolation | Without isolation |
Protection degree | IP00 |
Rail |
TS 35
TS 32 |
Voltage supply | 24 V DC |
EMC standards | EN 61000-6 |
Galvanic isolation | Without isolation |
Type of connection | Screw connection |
Clamping range, rated connection | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35437) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70178) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1160361001) |
User Documentation | [Device description -- IS RS 8BIT ADC DAC](https://mdcop.weidmueller.com/mediadelivery/asset/900_35628) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |