Properties
Version | Interface, RS VERT, 6 P, Screw connection |
Order No. | 1128120000 |
Type | RS VERT 6P 12X6 S |
GTIN (EAN) | 4032248909582 |
Qty. | 1 items |
Depth | 83 mm |
Depth (inches) | 3.268 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 122 mm |
Width (inches) | 4.803 inch |
Net weight | 368.461 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Maximum current per distributor connection acc. to UL | 10 A |
Maximum current per potential connection acc. to UL | 10 A |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Total operating current acc. to UL | 60 A |
Rated voltage UN | 300 V |
Distribution PCB connectors | LL3R 5.08 mm |
Number of potentials | 6 |
Supply plug-in connectors | TOP 1.5GS2/180 |
Rated voltage | 250 V AC |
Operating voltage | 250 V AC |
Maximum current per potential connection | 20 A |
Maximum current per distributor connection | 15 A |
Total operating current | 120 A |
According to | DIN EN 50178 |
Rated insulation voltage | <300 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 4 kV |
Insulation test voltage AC | 1.2 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 4 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Ferrule with plastic collar, max. | 4 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 10 |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Stripping length | 13 mm |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153584) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_307795) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1128120000) |
Product Change Notification |
[20211027 Technical change to RS VERT interfaces](https://mdcop.weidmueller.com/mediadelivery/asset/900_245503)
[Technical change for RS VERT Modules](https://mdcop.weidmueller.com/mediadelivery/asset/900_307990) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |