Properties
Order No. | 8000118954 |
Type | RS VERT SUPPLY LSF-SMT_F-6A |
GTIN (EAN) | 4099986990678 |
Qty. | 10 items |
Depth | 23.7 mm |
Depth (inches) | 0.933 inch |
Height | 93.7 mm |
Height (inches) | 3.689 inch |
Width | 17.9 mm |
Width (inches) | 0.705 inch |
Net weight | 23.2 g |
Storage temperature | -40...70 °C |
Operating temperature | -40...70 °C |
Humidity at operating temperature | 0…85% (no condensation) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 5eb1df1b-4147-4ed7-aadd-d25626fdf11f |
Distribution PCB connectors | LSF-SMT 5.08/03/180 (no central pin) |
Supply plug-in connectors | SL 5.08HC/03/180B (no central pin) |
Protection degree | IP30 |
Operating voltage | 230 V |
Maximum current per distributor connection | 6 A |
Rated insulation voltage | 250 V AC |
Surge voltage category | III |
Pollution severity | 2 |
Pulse voltage test (1,2/50 μs) | 4 kV |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 28 |
Stripping length | 10 mm |
Type of connection | PUSH IN |
Type of connection | Plug-in connection |
Melting integral | 80 A²s |
Rated breaking capacity | 25 kA |
Voltage drop | 170 mV |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_269985) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315852) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000118954) |
User Documentation |
[EN Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_315793)
[DE Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_315861) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |